IESNA:LM-63-2002
[TEST]P1335544
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-63)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R35B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]110
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
11.6 20 39.2 73.9 124.7 192.6 249.2 294.7 320.6 333.7
335.5 342 349.7 349.2 344.7 334 305.9 253.8 188.5 109.8
57.5 20.1 2.9 0.2 0.2 0.2 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0
11.6 20.5 38.4 72.8 124.1 188.6 246.7 290.8 318.5 332.2
335.1 340.7 348.8 348.8 343.3 331.1 302.2 246.2 182.7 106.2
53 19.8 2.9 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0
11.6 20.3 38.6 70.7 121.5 183.8 239.8 282 311.8 327.2
330.9 335.6 343.7 344.5 338 322.1 284.1 228.1 163.7 96.5
45.6 18.1 2.7 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0
11.6 20.2 37.5 67.5 113.4 173 225.8 268.3 298.1 316.3
322.6 327.3 335.1 335.4 324 298.3 255.3 198.6 137 78.9
34.6 13.6 3 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0
11.6 20.1 36.1 64.3 106.2 159 208.9 248.8 276.9 296.4
306 310.6 315.4 312 292.9 258.6 213.8 159.6 104.6 57.8
25.5 11.1 3.2 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0
11.6 19.7 34.2 60 94.9 144.8 188.4 222.2 247.7 267.1
277 278.7 277.1 267.8 243.9 207.1 163.1 115.3 74 38.8
17.9 8 2.9 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0
11.6 18.9 32.9 53.6 84.2 123.7 163.4 192.9 214.5 229
235.3 233.1 225.4 211.7 185.6 151.2 112.5 73.9 44.7 22.9
11.2 5.4 1.9 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
11.6 18.8 30.1 48.5 73 104.3 137.3 161 177.3 185.8
187.4 182 169.9 151.9 127.4 98.3 67.6 43.8 23.7 12.7
6.8 3 0.8 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0
11.6 17.9 27.8 42.6 61.9 86.6 110.6 128.6 139.8 143.1
140.4 131.8 118.1 99.4 78.7 55.7 36.7 21.6 11.9 7
3.5 1 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
11.6 17.3 25.5 36.9 51.1 68.4 84.9 96.7 102.9 102.2
96.5 86.4 73.5 58 43.2 28.9 17.7 10.7 6.5 3.2
1 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
11.6 14.3 16.7 18.6 19.8 19.9 19 17.3 15.1 12.8
10.7 8.9 6.6 4.1 2.7 1.7 0.7 0.2 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0
11.6 11.5 10.8 9.6 8.4 7 5.8 4.6 3.7 2.8
2 1.4 0.8 0.4 0.2 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.3 0.3 0.3 0.3 0.3 0.2 0
11.6 9.2 6.9 4.9 3.6 2.5 1.7 1.1 0.7 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2
0.3 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.3 0.3 0.2 0.2 0.2 0
11.6 7.3 4.5 2.8 1.7 1.1 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.3 0.4
0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.4 0.3 0.3 0.2 0.1 0.1 0
11.6 6.4 3.6 2 1.2 0.7 0.5 0.3 0.2 0.2
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.5
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.6 0.6 0.6
0.5 0.4 0.3 0.3 0.2 0.1 0
11.6 6.1 3.4 1.9 1.1 0.6 0.4 0.4 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.5 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.6 0.6
0.5 0.4 0.3 0.3 0.2 0.1 0
